IESNA:LM-63-2002
[TEST]P948902
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-760-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24882
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2725.9 2977.2 3250.7 3541.1 3792.4 4003 4162.7 4256.1 4271.4 4225.5
4178 4174.6 4203.5 4266.3 4414.1 4782.6 5698 7072 8296.5 9237.4
9960.9 10643.7 11260.2 11839.3 12228.2 11667.8 9444.6 6606.6 4568.6 3072.3
1295.9 411 195.3 84.9 27.2 0 0
2725.9 2982.3 3271.1 3551.3 3804.3 4014.9 4184.8 4278.2 4291.8 4251
4198.4 4196.7 4218.7 4283.3 4434.4 4723.2 5511.2 6851.2 8216.7 9191.6
9943.9 10701.4 11280.5 11847.8 12267.3 11905.5 9847.1 7031.2 4787.7 3186.1
1379.1 446.7 227.6 100.2 35.7 0 0
2725.9 2978.9 3259.2 3529.2 3770.4 3970.8 4125.3 4222.1 4232.3 4196.7
4157.6 4150.8 4174.6 4239.1 4383.5 4653.5 5293.8 6501.3 7860 8916.4
9697.7 10519.7 11299.2 12014.2 12618.9 12792.1 11406.2 8875.7 5988.4 3889.3
1800.3 709.9 399.1 220.8 101.9 34 0
2725.9 2958.6 3218.4 3476.6 3693.9 3879.1 4026.8 4103.3 4128.7 4113.4
4084.6 4081.2 4101.6 4132.1 4217 4388.6 4680.7 5353.2 6501.3 7819.3
8991.1 10079.8 11190.5 12236.7 13237.1 14018.3 14546.5 14589 13675.2 10849.2
6097.1 2182.4 876.4 468.7 215.7 49.3 0
2725.9 2924.6 3153.9 3389.9 3595.4 3770.4 3909.6 4003 4045.5 4055.7
4054 4064.2 4093.1 4120.2 4174.6 4298.6 4516 4843.7 5456.8 6492.8
7846.4 9291.8 10745.6 12258.8 13507.1 14685.8 15842.3 17134.8 18141.9 17401.4
13766.9 7583.2 2984 1334.9 563.9 57.7 0
2725.9 2905.9 3108 3311.8 3498.6 3670.2 3809.4 3918.1 3977.6 4020
4050.6 4099.9 4174.6 4234 4290.1 4378.4 4566.9 4869.2 5331.2 5896.7
6730.6 7822.7 9065.9 10400.8 11778.2 13305 15010.2 17012.5 19770.7 21409.6
19587.2 14723.1 8007.8 2856.7 709.9 40.8 0
2725.9 2895.7 3094.4 3299.9 3481.6 3653.2 3800.9 3907.9 3972.5 4013.2
4055.7 4104.9 4176.3 4239.1 4305.4 4403.9 4587.3 4884.5 5349.9 5949.4
6749.3 7819.3 9033.6 10341.3 11745.9 13289.7 15032.2 17139.9 19767.3 21311.1
19320.6 14441.2 7968.7 2914.4 701.4 45.9 0
2725.9 2861.7 3024.8 3203.1 3374.7 3541.1 3690.5 3816.2 3906.2 3975.9
4048.9 4137.2 4234 4315.5 4395.4 4509.2 4692.6 4976.2 5397.4 5971.5
6701.7 7595.1 8666.8 9901.5 11297.5 12868.5 14583.9 16436.8 18712.6 20451.7
18074 11287.3 5120.6 1742.5 414.4 35.7 0
2725.9 2839.7 2961.9 3102.9 3255.8 3410.3 3563.2 3697.3 3819.6 3926.6
4038.7 4145.7 4247.6 4337.6 4439.5 4587.3 4799.6 5127.4 5619.9 6292.4
7182.4 8243.9 9475.2 10820.3 12189.2 13629.4 15108.7 16679.6 18242.1 18768.6
16676.2 11176.9 4808.1 1441.9 580.8 161.3 0
2725.9 2800.6 2888.9 2990.8 3118.2 3257.5 3393.3 3534.3 3663.4 3794.1
3926.6 4047.2 4149.1 4257.8 4373.3 4510.9 4724.9 5067.9 5597.8 6370.6
7376 8536 9777.5 11036 12289.4 13547.9 14843.7 16085.2 16650.8 15572.3
12262.2 6151.5 1661 630.1 343.1 95.1 0
2725.9 2759.8 2804 2875.3 2970.4 3074 3198 3318.6 3449.4 3571.7
3714.3 3851.9 3987.8 4130.4 4278.2 4454.8 4697.7 5074.7 5642 6489.5
7601.9 8921.5 10195.3 11292.4 12241.8 13140.3 13870.5 14043.8 13160.6 10752.3
6708.5 2452.4 492.5 151.2 52.6 18.7 0
2725.9 2739.5 2758.1 2812.5 2890.6 2977.2 3080.8 3187.8 3303.3 3427.3
3559.8 3695.6 3845.1 3998 4167.8 4371.6 4638.2 5030.6 5580.8 6334.9
7345.4 8517.3 9592.4 10261.5 10568.9 10625 10397.4 9677.3 8357.7 6407.9
3772.1 1284 292.1 83.2 23.8 10.2 0
2725.9 2712.3 2714 2742.9 2795.5 2860 2938.2 3021.4 3104.6 3182.7
3269.4 3349.2 3442.6 3532.6 3631.1 3750 3924.9 4200.1 4634.8 5268.3
6081.8 6907.3 7476.2 7556 7100.9 6255.1 5045.8 3542.8 2019.4 923.9
395.7 149.5 56 22.1 10.2 1.7 0
2725.9 2664.7 2629.1 2608.7 2591.7 2561.1 2508.5 2425.3 2314.9 2184.1
2034.6 1876.7 1718.7 1577.8 1469.1 1389.3 1331.5 1309.4 1423.2 1686.5
1978.6 2218.1 2204.5 1817.3 1273.8 849.2 587.6 409.3 273.4 169.8
107 67.9 34 13.6 3.4 0 0
2725.9 2620.6 2539.1 2437.2 2291.1 2109.4 1895.4 1655.9 1401.2 1151.5
969.8 874.7 854.3 862.8 891.6 917.1 937.5 939.2 917.1 871.3
820.3 769.4 715 655.6 577.4 480.6 375.3 270 202.1 147.8
95.1 56 22.1 8.5 3.4 0 0
2725.9 2581.5 2435.5 2240.1 1971.8 1678 1370.6 1098.8 942.6 889.9
862.8 839 820.3 801.6 791.4 784.6 776.2 757.5 716.7 657.3
597.8 538.4 480.6 414.4 348.2 290.4 248 210.6 166.4 113.8
57.7 28.9 13.6 5.1 0 0 0
2725.9 2542.5 2337 2024.5 1678 1326.4 1049.6 944.3 913.7 888.2
862.8 837.3 811.8 786.3 749 706.5 657.3 599.5 536.7 475.5
417.8 366.8 326.1 293.8 263.2 234.4 203.8 161.3 110.4 74.7
49.3 27.2 11.9 5.1 0 0 0
2725.9 2518.7 2238.4 1873.3 1462.3 1115.8 974.9 946 918.8 889.9
866.2 837.3 806.7 769.4 721.8 662.4 597.8 531.6 462 394
338 302.3 276.8 253.1 227.6 202.1 173.2 137.6 108.7 86.6
62.8 40.8 13.6 1.7 0 0 0
2725.9 2484.7 2143.3 1710.3 1285.7 1034.3 978.3 951.1 923.9 895
869.6 842.4 810.1 766 706.5 643.7 567.3 490.8 407.6 348.2
309.1 285.3 266.6 246.3 224.2 197 163 134.2 112.1 88.3
64.5 40.8 11.9 0 0 0 0
2725.9 2481.3 2112.8 1647.4 1217.7 1024.1 988.4 959.6 930.7 903.5
876.4 845.8 813.5 766 708.2 631.8 545.2 458.6 387.2 332.9
298.9 276.8 256.5 234.4 208.9 176.6 141 117.2 95.1 73
49.3 27.2 6.8 0 0 0 0
2725.9 2481.3 2090.7 1613.4 1188.9 1024.1 995.2 966.4 934.1 903.5
876.4 847.5 815.2 772.8 718.4 643.7 552 460.3 382.1 324.4
290.4 270 249.7 225.9 197 156.2 120.6 100.2 81.5 61.1
39.1 15.3 1.7 0 0 0 0
2725.9 2489.8 2100.9 1618.5 1188.9 1024.1 995.2 966.4 935.8 906.9
878.1 849.2 818.6 777.9 723.5 640.3 548.6 453.5 375.3 319.3
288.7 268.3 246.3 224.2 193.6 146.1 113.8 95.1 74.7 54.3
34 11.9 0 0 0 0 0
